Publish your products
Combination frame 1-gang Ocean Plastic Plus Black RAL9005
Combination frame 1-gang Ocean Plastic Plus Black RAL9005
Combination frame 1-gang Ocean Plastic Plus Black RAL9005
Combination frame 1-gang Ocean Plastic Plus Black RAL9005
Combination frame 1-gang Ocean Plastic Plus Black RAL9005
Combination frame 1-gang Ocean Plastic Plus Black RAL9005
Combination frame 1-gang Ocean Plastic Plus Black RAL9005
    ELKO

    Combination frame 1-gang Ocean Plastic Plus Black RAL9005

    Combination frame 1-gang PLUS frames for flush mounting switches, wall outlets etc. The material is halogen-free thermoplastic. When mounting the switch, the mounting frame included in the switch is used. Color Black RAL9005.

    ELKO is one of the leading manufacturers of installation equipment in the Nordic market. The company started in 1945, which means that we have over 75 years of experience in Nordic installation equipment.

    As the first supplier in the industry, ELKO launches electrical equipment from recycled sea plastic. Initially, it is products in the Plus black series that are manufactured in more environmentally friendly polyamide.

    ELKO promotes production that reduces climate impact - at all levels. Caring for natural values is part of us. Now we are taking a big step forward and launching Ocean Plastic, a series of electrical items produced from recycled sea plastic from abandoned fishing nets.

    Specification
    • 1849501, 1-fack Plus

      Mått: LxBxH 86x86x10,5mm

    Technical specification
    • Unique ref.EKO30001
    • Product familyOcean Plastic Plus
    • Product groupFrames
    • TypeObject (single object)
    • Date of publishing2022-10-17
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)10.5
    Related
    • Material mainPC/ABS
    • Weight Net (Kg)0.02
    Classification
    • BIMobject CategoryElectrical - Electrical Installations

    Region availability

    Europe
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit