Selecting the location and language will prioritise localised information. Continue
2-pole switch Ocean Plastic Plus flush Black RAL9005.
ELKO

2-pole switch Ocean Plastic Plus flush Black RAL9005.

2-pole switch Plus flush mounting with screw contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 11.5mm. Supplied without mounting claws. Fastening claws can be ordered separately. Colour: Black RAL9005.

ELKO is one of the leading manufacturers of installation equipment in the Nordic market. The company started in 1945, which means that we have over 75 years of experience in Nordic installation equipment.

As the first supplier in the industry, ELKO launches electrical equipment from recycled sea plastic. Initially, it is products in the Plus black series that are manufactured in more environmentally friendly polyamide.

ELKO promotes production that reduces climate impact - at all levels. Caring for natural values is part of us. Now we are taking a big step forward and launching Ocean Plastic, a series of electrical items produced from recycled sea plastic from abandoned fishing nets.

Specification
  • 1849506

    16A, 250V

Technical specification
  • Unique ref.EKO30005
  • Collection setOcean Plastic Plus
  • CollectionSwitches
  • TypeObject (single object)
  • Date of publishing2022-10-17
  • Edition number1
  • Height (mm)86
  • Width (mm)86
  • Depth (mm)11.5
Related
  • Material mainPC/ABS
  • Weight Net (Kg)0.09
Classification
  • BIMobject CategoryElectrical - Electrical Installations

Region availability

Europe
Sweden
Norway
Finland