Unique ref.: | 132A |
---|---|
Brand: | Caleffi |
Product family: | HVAC |
Product group: | North America |
Date of publishing: | 2020-11-05 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.caleffi.com/usa/en-us/catalogue/quicksettertm-balancing-valve-... |
---|---|
Installation instructions: | https://www.caleffi.com/sites/default/files/file/18106_na_05.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.caleffi.com/sites/default/files/file/01149_20_na.pdf |
Instruction video: | https://youtu.be/YDUzytVyh3I?list=PLuuV0ELkYb5VxX62oAP_5j89NBh7gGEhs |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/caleffi/product/132a
Material main: | Brass |
---|---|
Material secondary: | Stainless steel |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Other HVAC |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valves |
UNSPSC code: | 401416 |
Code: | JT10 |
Description: | Heating systems |
Code: | PR-94-94 |
Description: | Valves |
Uniclass 2015 Code: | Ss_60 |
Uniclass 2015 Description: | Heating, cooling and refrigeration systems |
Code: | 94-94 |
Description: | Valves |
CSI MasterFormat 2014 Code: | 23 00 00 |
CSI MasterFormat 2014 Title: | Heating, Ventilating, and Air Conditioning (HVAC) |
OmniClass Number: | 23-27 31 13 |
OmniClass Title: | Balancing Valves |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Name | Value |
---|---|
Application | Hydronic system balancing |
Connection Size | 1/2" — 2" |
Depth | 5 in |
Description | Balancing valve with direct reading flowmeter |
Height | 6" — 7" |
Length | 2 in |
Material | Brass |
Mounting | in pipeline |
Nominal Depth | 5 in |
Nominal Height | 6" — 7" |
Nominal Length | 2 in |
Nominal Width | 2 in |
Secondary Material | Stainless Steel |
Shipping Weight | 1.8 lb — 4.4 lb |
Unit Weight | 1.8 lb — 4.4 lb |
Width | 2 in |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Balancing valve with direct reading flowmeter |
Length | 2 in |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Balancing valve with direct reading flowmeter |
Material | Brass |
Nominal Height | 6" — 7" |
Nominal Length | 2 in |
Nominal Width | 2 in |