AngleMix™ Angle-Style ThermoStatic Mixing Valve - NA Market

Unique ref.: 520-AngleMix
Brand: Caleffi
Product family: PLUMBING
Product group: North America
Date of publishing: 2020-11-05
Edition number: 1
Type: Object (single object)

The Caleffi AngleMix™ 520 series thermostatic mixing valve is used in systems producing domestic hot water and easily mounts to the top of water heaters. The mixed temperature outlet is inline with the hot water inlet, facilitating trouble-free connection and reducing space required for installation. The AngleMix maintains the desired output temperature of the mixed water supplied at a constant set value compensating for both temperature and pressure fluctuations of the incoming hot and cold water. The mixing valve also features a thermal shut-off function that operates in the event of a cold water supply failure at the inlet. Also available as body only, for a wide variety of separately-ordered end connections, the angle style body design offers improved fluid dynamics for better performance and reduces installation labor and materials, eliminating a piping elbow in typical installations.

keycode:520516a_end


AngleMix Code 520 series angle-style low-lead three-way adjustable thermostatic and pressure balanced mixing valve ICC-ES certified to ASSE 1017/CSA B125.3- file PMG-1357, approved for point of distribution domestic water systems. Provided with DZR low-lead brass body(<0.25% lead content) certified by ICC-ES- file PMG-1360, with internal anti-scale materials with locking set point knob and mixed outlet temperature gauge, 30 degrees F to 210 degrees F scale, 2 inch diameter. Seals peroxide-cured EPDM. Stainless steel spring. Meets requirements of ANSI/NSF 372-2011.
a. Maximum working pressure: 150 psi (10 bar).
b. Maximum inlet temperature: 195 degrees F (90 degrees C).
c. Mixed temperature adjustment range: 95 degrees F to 150 degrees F (35 degrees C to 65 degrees C).
d. Suitable fluids: water.
e. ICC-ES certified to ASSE 1017/CSA B125.3.
f. Agency approval for DZR low-lead brass body: Lead plumbing law compliance (0.25 percent maximum weighted average lead content). Lead plumbing law certified by ICC-ES.
g. Size ¾ inch press and sweat with union tailpieces.
h. Models available with inlet port check valves.
i. Model available without tailpieces for field installation of separately ordered ½ inch, ¾ inch or 1 inch NPT male, NPT female, press, PEX crimp, PEX expansion or sweat tailpieces with 1” union nut and washer.
j. Flow rating: Cv 2.0, Kv 1.7.
k. Models:
1) Code #520516A, 3/4 inch union press, flow 2.0 Cv.
2) Code #520516AC, 3/4 inch union press with inlet port check valves, flow 2.0 Cv.
3) Code #520519A, 3/4 inch union sweat, flow 2.0 Cv.
4) Code #520519AC, 3/4 inch union sweat, with inlet port check valves, flow 2.0 Cv.


Material main: Brass
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Valves
UNSPSC name: Valves
UNSPSC code: 401416
Code: L7136
Description: Valves
Code: PR-94-94-xx
Description: Thermostatic Mixing Valves
Uniclass 2015 Code: Ss_40_15_75
Uniclass 2015 Description: Sanitary appliance systems
Code: 94-94
Description: Valves
CSI MasterFormat 2014 Code: 22 00 00
CSI MasterFormat 2014 Title: Plumbing
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 0.75 in
Connection Type press union ; sweat union
Cw Connection (Y/N) True
Flow Rate 10 gpm
Hw Connection True
Method Of Operation thermostatic
Mount Type pipeline
Plumbing Fixture Type Thermostatic Mixing Valve
Working Pressure 150 psi
Powered by BIMobject®