Interior Door FS Slide 1480 fire and sound, single, wall mounted

Unique ref.: int_door_sliding_onwall_1480_single
Brand: JELD-WEN Northern Europe
Product family: Interior doors
Product group: High Performance
Date of publishing: 2017-08-16
Edition number: 1
Type: Object (single object)
The sliding door FS Slide 1480 is an on-wall solution, suitable for professional and public buildings with demands for sound and fire classifications. It opens for new design possibilities and could also be used in residential houses where you maybe need to reduce sound but still want a sliding door solution. The FS Slide 1480 is available with the fire and sound combinations EI30/Rw 33dB and EI30/Rw 37dB.

•       Available with high pressure laminate, veneered and painted
•       Mechanical damping activated in closed mode
•       Manual operational or with mechanical closing
•       Min/max door leaf with: 825mm/1525mm
•       Min/max door leaf height: 1525mm/2295mm


Material main: Wood
Material secondary: Metal
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Doors - Door sets
IFC classification: Door
Code: JL20
Description: Doors
Code: PR-59-23
Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
Code: 59-23
Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Estonia
  • Finland
  • Latvia
  • Lithuania
  • Russia
Powered by BIMobject®