Publish your products
SINTESI chronothermostat
Emmeti SPA

SINTESI chronothermostat

Touch screen electronic chronothermostat with backlit display, weekly programming and wall installation, designed for temperature regulation environment both in heating mode (winter) and in air conditioning mode (summer).
The keyboard consists of four icons located on the bottom of the touch sensitive display (touch screen).
Available in mains or battery powered versions

Specification
  • Touch screen electronic chronothermostat with backlit display, weekly programming and wall installation, designed for adjusting the room temperature both in heating mode (winter) and in air conditioning mode (summer). The keyboard consists of four icons located at the bottom of the touch sensitive display (touch screen). Technical data: Fixing: to the wall or to cover on a standard 503 box. Operating mode: summer / winter / off Type of regulation: ON / OFF or proportional Differential: 0.1 ÷ 1 ° C Programming: weekly, minimum interval 1 hour Settable temperatures: 3 + manual + antifreeze Settable setpoint: 2 ÷ 50 ° C Measured temperature resolution: 0.1 ° C Measurement accuracy: 0.5 ° C Antifreeze temperature (excludable): 1 ÷ 50 ° C Ignition delay: 15, 30 or 45 minutes Accuracy of the clock: ± 1 s / day Keypad lock with password to prevent changes by unauthorized persons Operating temperature: 0 ÷ 50 ° C Storage temperature: -10 ÷ 65 ° C Operating humidity: 20% ÷ 90% RH non condensing Degree of protection: IP40 Delegated Regulation (EU) n. 811/2013; annex IV-3: - Class of the temperature control device: Class 4; Class IV - Contribution of the temperature control device to seasonal space heating energy efficiency in%: 2% Electrical data: Power supply: 230Vac (-15% ÷ + 10%) 50 / 60Hz or 2 x 1.5 V battery Maximum consumption: 6 VA / 230Vac Touch screen with multicolor backlight (can be deactivated) Relay capacity at 250 Vac: 5 A
Technical specification
  • Unique ref.Chronothermostat_SINTESI
  • Product familyTemperature Controls
  • Product groupSintesi
  • TypeObject (single object)
  • Date of publishing2020-10-27
  • Edition number1
  • Height (mm)85
  • Width (mm)125
  • Depth (mm)26
Related
  • Material mainPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Control Panels
  • CSI MasterFormat 2014 Code23 09 00
  • CSI MasterFormat 2014 TitleInstrumentation and Control for HVAC
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City