Publish your products
Pressure reducer Eco +  MM
Emmeti SPA

Pressure reducer Eco + MM

The pressure reducers, installed on the private water network, are used to protect the systems from high pressures and reduce water consumption. In fact, in most cases, the inlet pressure from the water network is too high, as in the vicinity of steep slopes or in the case of the lower floors of large buildings, and variable. Pressure increases during the night are usual. The pressure reducers reduce and stabilize this inlet pressure, eliminating all the annoying problems within the civil systems that it could generate (night noise, breakage of internal devices, ...), allowing the water to be distributed evenly in the buildings from the first to the last floor, and reducing the indispensable consumption and maintenance and use costs. The high quality standard of the materials used, the robustness of the components and their high degree of finish make Emmeti pressure reducers reliable and functional over time, extending the life of the system and reducing maintenance. A pressure tightness test is carried out on each individual reducer, ensuring 100% product reliability.
Specification
  • Adjustable pressure reducer with compensated seat with self-contained cartridge removable for maintenance operations. Available sizes: 3/4" and 1" Construction: - Protective cap in PA6 (15% FV) - Mechanical adjustment in brass TN UNI EN 12164 CW614N - Spring in AISI 302 stainless steel - Hostaform plastic shutter cartridge - Seals and membrane in EPDM 70 WRAS - AISI 304 stainless steel rod and washer - Body in brass TN UNI EN 12165 CW617N - G 1/4 " fitting for pressure gauge in TN UNI EN 12165 CW617N brass Technical data: - Maximum upstream pressure: 25 bar - Downstream pressure: 1 - 6 bar - Maximum temperature: 70 ° C
Technical specification
  • Unique ref.PR_ECO_MM
  • Product familyHeating unit components
  • Product groupPressure Reducer
  • TypeObject (single object)
  • Date of publishing2020-12-11
  • Edition number1
Links
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit