Publish your products
Recupera DRY-300
Emmeti SPA

Recupera DRY-300

Requirements in terms of room air quality and economy are increasingly demanded in latest generation buildings.
In the light of the price increase of energy, the exterior parts of buildings are subjected to increasingly more sophisticated heat insulation and protection interventions. Consequently, the demand for heat in terms of transmission is much lower than the demand for heat in terms of ventilation.
Thus, the treatment of the air, aimed at saving energy and for the healthiness of the rooms, today represents one of the most important design challenges in the construction sector.
At the same time, the user’s sensitivity has also increased regarding the quality of the air and the necessity to prevent harmful effects on human health. The replacement and treatment of the room air therefore assume an increasingly important meaning.
Emmeti, proposes Recupera DRY, an integrated solution of Controlled Mechanical Ventilation (CMV) units with dehumidification and air treatment for rooms in the home. By combining this with a radiant system and a unique system for distribution of the air into the rooms, the air can be treated in the different seasons and for varied room comfort requirements.

How does Recupera DRY work?

A controlled mechanical ventilation system ensures constant air renewal in the respective rooms in the home, extracting it from the most polluted environments, such as bathrooms, kitchens and laundries; introducing fresh air, withdrawn from the common areas of the home such as the living room and bedrooms.
With Recupera DRY, connected to the ventilation system and to the heating plant circuit, it is possible to treat the air and ensure maximum environment comfort and minimum air consumption.

Specification
  • The machine is made up from a galvanised sheet structure with particular heat and noise isolation which encloses: a direct expansion cooling circuit for dehumidification of the air, an additional finned heat exchanger to connect to the heating system for summer/winter integration, a high efficiency air/air heat recovery system, motorised dampers for the adjustment of the respective air flows, accessible G4 filters positioned in the respective unit air inlet pipes, two “brushless” variable flow electric fans, a condensate collection tray, an electric control board and a remote control panel to be installed on a guide in a wall-hung electric control board. The air flows treated by the RECUPERA-DRY can be set via the control panel; the speed of the electric fans is adjusted automatically to ensure the pre-fixed air flow in the distribution channels and solve the relative pressure drops.
    The air introduced into the environment can be made up from two air flows: renewal with heat recovery and air recirculation.
    The treatments of heating/cooling/dehumidification always provide a flow of ambient air recirculation.
    The renewal and recirculation flows can be combined, if desired, depending on the flow rates and the type of treatment to be carried out.

    RECUPERA-DRY can be apply for:

    In the summer:
    • Air renewal with heat recovery (neutral air functioning);
    • Dehumidifying air (recirculation with dehumidification, neutral air);
    • Air renewal with heat recovery, with dehumidification and possible cooling.

    In the winter:
    • Air renewal with heat recovery (neutral air functioning);
    • Air heating (recirculation with heating);
    • Air renewal with heat recovery, with heating integration (renewal + recirculation with heating).

Technical specification
  • Unique ref.Recupera_DRY_300
  • Product familyVMC
  • Product groupRecupera DRY
  • TypeObject (single object)
  • Date of publishing2019-11-28
  • Edition number1
  • Height (mm)773
  • Width (mm)1178
  • Depth (mm)276
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)71
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit