Publish your products
TM3-R thermostatic with electronic pump
Emmeti SPA

TM3-R thermostatic with electronic pump

Pre-assembled regulation group for low temperature complete with brackets for installation on wall or in Metalbox
Specification
  • TM3-R thermostatic with circulation pump complete with thermostatic head with immersion probe

    Technical data:
    - Max temperature for primaty circuit: 90 °C
    - Max operating pressure: 6 bar
    - ΔP max for primaty circuit: 1 bar
    - Secondary range: 20 – 65 °C (fixed-point regulation)
    - Thermal power exchangeable ΔT 7°C, ΔP useful 0,25 bar
    - Fixed-point regulation: 10 kW by-pass position 0
    - Fixed-point regulation: 12.5 kW by-pass position 5
    - Pressure drop with by-pass valve position 5: Kvmax=4,8
    - Mixing valve pressure drop (climatic regulation): Kv 4
    - Thermometer scale: 0 - 80 °C
    - Head threads of Mixing group: 1” Female
    - Head threads of Topway manifolds: G 1" Female

    Construction:
    - Housing for thermostat safety probe
    - Nr. 1 mixing valve thread M30x1,5 set up to thermoelectric head with immersion probe from 20 to 65 °C
    - Nr. 1 adjusting valve and by-pass (fixed-point adjustment) - nr. 1 housing for return probe (climatic regulation);
    - Nr. 1 Wilo Yonos PARA RS 25/6 circulator pump with cable
    - Nr. 1 housing for temperature flow probe
    - Nr. 1 control thermometer from 0 to 80 °C
    - Nr. 1 automatic bleed valve 1/2"
    - Nr. 1 thermostatic head with immersion probe from 20 to 65 °C
    - Nr. 1 check valve

Technical specification
  • Unique ref.TM3_with_circulation_pump
  • Product familyRegulation Group
  • Product groupMixing Unit TM3-R
  • TypeObject (single object)
  • Date of publishing2018-05-02
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 15 00
  • OmniClass TitleHVAC Heating Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
United Kingdom