Publish your products
 Emmeti Palladio
 Emmeti Palladio
 Emmeti Palladio
    Emmeti SPA

    Emmeti Palladio

    3.3 out of 5 stars3.3(6 reviews)
    Palladio column radiators respond perfectly to all the needs of the modern heating culture, whether they are used in domestic environments or in public places. The wide variety of models available, combined with the wide range of colors, offers each user maximum heating comfort. The wide radiant surface thanks to its exclusive "delta" tubes and the short reaction times guarantee a rapid heating of the rooms. The flat and rounded surfaces make the cleaning of the radiator particularly simple and are therefore the perfect solution even for allergy sufferers. Available only in Italy
    Specification
    • Decorative column radiator, totally laser- welded. Delta- profiled cross section of the external columns for the maximized heat output Height: from 155 mm up to 3000 mm, the height of the selected models matches the connecting stubs' spacing of the old- fashioned cast- iron radiators. At Client's wish, each requested height of the radiator can be delivered, in the range between 300 mm and 3000 mm, with 1 mm precision Length: from 200 mm up to 2500 mm (from 4 up to 50 segments). Depending on the radiators' types and sizes, possible integration on one side up to the length of 2000 mm (according to the relevant table). In other cases, the radiators are delivered in separate blocks- plugs, connecting nipples and gaskets inclusive- for self- assembly on the building site; length tolerance: from 0% up to + 1% Depth: 2- columned: 63 mm 3- columned: 101 mm 4- columned: 139 mm 5- columned: 177 mm 6- columned: 215 mm Colour:standard RAL 9016, other RAL colours at request Operating pressure: 10 bar Test pressure: 13 bar Max. temperature: 120°C
    Technical specification
    • Unique ref.emmeti_palladio_column_radiators
    • Product familyR&S
    • Product group Column radiators
    • TypeObject (single object)
    • Date of publishing2019-10-23
    • Edition number1
    Links
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - Heaters
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 21 13
    • OmniClass TitleFinned Tube Radiators

    Region availability

    Europe
    Italy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit