Publish your products
Floor Control Unit HE High Temperature
Floor Control Unit HE High Temperature
    Emmeti SPA

    Floor Control Unit HE High Temperature

    Floor Control Unit, with 1” high temperature heating manifold

    Supplied with a M3V-V Control Group and a high temperature manifold with two or three circuits for the connection of radiators or other high temperature heat emitters.

    Specification
    • Floor Control Unit HE High Temperature

      Ways: 2 ÷ 3 

      Technical data:
      - Maximum temperature of primary circuit: 90 °C
      - Maximum pressure: 10 bar
      - Secondary regulation field: 20÷65 °C
      - Mixing valve pressure drop: Kv 2.5
      - Pressure drop with by-pass valve open: Kv max 6

      Topway manifolds:
      - Measurement: 1”
      - Head threads: G 1” F
      - Derivations: M 24x19

    Technical specification
    • Unique ref.FCU_HE_HT
    • Product familyRegulation groups
    • Product groupFCU HE
    • TypeShowcase (model)
    • Date of publishing2018-06-25
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - HVAC
    • Uniclass 2015 CodeSs_55_70
    • Uniclass 2015 DescriptionWater distribution and supply systems
    • CSI MasterFormat 2014 Code35 20 13.19
    • CSI MasterFormat 2014 TitleHydraulic Manifolds
    • OmniClass Number23-39 21 13 21
    • OmniClass TitleManifolds
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe Asia Africa Oceania North America
    Albania
    Georgia
    Morocco
    New Zealand
    United States
    Austria
    Jordan
    Belarus
    Türkiye
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit