Emmeti Gaspex press-fittings are designed to be installed using the radial compression tecnique. Ths type of joint has seen increasing success in the field of hydrothermal instrallations and due to its simplicity and rapid assembly, together with its guaranteed increased level of safety, it is now also used for external gas supply installations. The pincer, which is specific to every individual fitting diameter, compresses a stainless steel bush which locks the pipe on to the core of the fitting. This results is a joint featuring excellent stability and durability. Tightness is ensured by the special profile of the coupling and by the double O-ring.
The press fittings of the Gaspex system comply with the standards: UNI 11344; ISO 17484; AS 4176.8; ISO 18225; UNI 7129-1; UNI 11528 and AS 5601.1.
Available in a wide range of configurations and sizes.
Region availability
Europe | North America | Asia | Africa | Oceania | South America | Antarctica |
---|---|---|---|---|---|---|
Albania | Anguilla | Afghanistan | Egypt | American Samoa | Argentina | Antarctica |
Andorra | Antigua and Barbuda | Bahrain | Algeria | Australia | Bolivia | Bouvet Island |
Austria | Aruba | Iran | Angola | Cook Islands | Brazil | French Southern and Antarctic Lands |
Belarus | Barbados | Iraq | Benin | Federated States of Micronesia | Chile | Heard Island and McDonald Islands |
Belgium | Belize | Israel | Botswana | Fiji | Colombia | South Georgia and the South Sandwich Islands |
Bosnia and Herzegovina | Bermuda | Jordan | Burkina Faso | French Polynesia | Ecuador | |
Bulgaria | British Virgin Islands | Kuwait | Burundi | Guam | Falkland Islands (Islas Malvinas) | |
Croatia | Canada | Lebanon | Cameroon | Kiribati | French Guiana | |
Cyprus | Caribbean Netherlands | Oman | Cape Verde | Marshall Islands | Guyana | |
Czech Republic | Cayman Islands | Palestine | Central African Republic | Nauru | Paraguay | |
Denmark | Collectivity of Saint Martin | Qatar | Chad | New Caledonia | Peru | |
Estonia | Costa Rica | Saudi Arabia | Comoros | New Zealand | Suriname | |
Faroe Islands | Cuba | Syria | Côte d'Ivoire | Niue | Uruguay | |
Finland | Curaçao | Turkey | Democratic Republic of the Congo | Norfolk Island | Venezuela | |
France | Dominica | United Arab Emirates | Djibouti | Northern Mariana Islands | ||
Germany | Dominican Republic | Yemen | Equatorial Guinea | Palau | ||
Gibraltar | El Salvador | Armenia | Eritrea | Papua New Guinea | ||
Greece | Greenland | Azerbaijan | Ethiopia | Pitcairn Islands | ||
Guernsey | Grenada | Bangladesh | Gabon | Samoa | ||
Hungary | Guadeloupe | Bhutan | Ghana | Solomon Islands | ||
Iceland | Guatemala | British Indian Ocean Territory | Guinea | Timor-Leste | ||
Ireland | Haiti | Brunei | Guinea-Bissau | Tokelau | ||
Isle of Man | Honduras | Cambodia | Kenya | Tonga | ||
Italy | Jamaica | China | Lesotho | Tuvalu | ||
Jersey | Martinique | Christmas Island | Liberia | United States Minor Outlying Islands | ||
Latvia | Mexico | Cocos (Keeling) Islands | Libya | Wallis and Futuna | ||
Liechtenstein | Montserrat | Georgia | Madagascar | Vanuatu | ||
Lithuania | Nicaragua | Hong Kong | Malawi | |||
Luxembourg | Panama | India | Mali | |||
Macedonia (FYROM) | Puerto Rico | Indonesia | Mauritania | |||
Malta | Saint Kitts and Nevis | Japan | Mauritius | |||
Moldova | Saint Lucia | Kazakhstan | Mayotte | |||
Monaco | Saint Pierre and Miquelon | Kyrgyzstan | Morocco | |||
Montenegro | Saint Vincent and the Grenadines | Laos | Mozambique | |||
Netherlands | Saint-Barthélemy | Macau | Namibia | |||
Norway | Sint Maarten | Malaysia | Niger | |||
Poland | The Bahamas | Maldives | Nigeria | |||
Portugal | Trinidad and Tobago | Mongolia | Republic of the Congo | |||
Romania | Turks and Caicos Islands | Myanmar (Burma) | Reunion | |||
Russia | U.S. Virgin Islands | Nepal | Rwanda | |||
San Marino | United States | North Korea | Saint Helena | |||
Serbia | Pakistan | São Tomé and Príncipe | ||||
Slovakia | Philippines | Senegal | ||||
Slovenia | Singapore | Seychelles | ||||
Spain | South Korea | Sierra Leone | ||||
Svalbard and Jan Mayen | Sri Lanka | Somalia | ||||
Sweden | Taiwan | South Africa | ||||
Switzerland | Tajikistan | South Sudan | ||||
Ukraine | Thailand | Sudan | ||||
United Kingdom | Turkmenistan | Swaziland | ||||
Vatican City | Uzbekistan | Tanzania | ||||
Åland Islands | Vietnam | The Gambia | ||||
Togo | ||||||
Tunisia | ||||||
Uganda | ||||||
Western Sahara | ||||||
Zambia | ||||||
Zimbabwe |