Publish your products
VMC - RECUPERA MED A - 300
Emmeti SPA

VMC - RECUPERA MED A - 300

VMC unit, double flow, with heart recovery, for vertical wall installation RECUPERA MED A-300

Specification
  • Mechanical controlled ventilation unit (VMC), double flow, with heart recovery, for vertical wall installation, AUTOMATIC version.
    Structure in galvanized sheet, powder-coated in RAL 9010 color, with thermal and acoustic insulation in expanded polypropylene.
    Fans (room air inlet and exhaust air expulsion) with EC "brushless" motor, with very high efficiency and equipped with thermal protection and fan, centrifugal type with backward blades, dynamically balanced. Silent operation.
    High efficiency heat exchanger, cross flow, in counterflow.
    Fixing bracket for simplified wall mounting.
    N ° 2 filters (external air intake and room air intake), G4 filtration efficiency class, easily removable.
    Additional external air intake filter efficiency class F7.
    Automatic antifreeze protection, to prevent the formation of ice on the inlet side of the exchanger.
    Two condensate drain holes, for use depending on the season.
    Integrated by-pass for "free cooling" operation, during the summer season, with automatic activation.
    Setting the maximum speed using a special selector (7 levels).

    Multi-function control supplied:
    - Setting and selection of 3 speeds
    - Boost function
    - Holiday and Night Mode
    - Free cooling operation (automatic by-pass)
    - Flow balancing
    - Dirty filter maintenance indicator and fault indication
    - Operating hours counter
    - Predisposition, through voltage free contacts, for connection to remote environment sensors such as SEIRxx, SEHRxx, SECO2W
    - Analog input 0-10 V, Slave, for connection to any home automation system
    - Ready for Boost mode activation via remote contact
    - Pre or Post heating battery check
    - Dehumidifier control via remote contact (eg external humidistat).

    Technical data in accordance with EU Regulation n. 1254/2014
    - Maximum air flow (100%): 363 mc / h
    - Useful static pressure (100%): 100 Pa
    - Power supply 230 V - 50 Hz 1 ~
    - Maximum absorbed electrical power 160 W
    - Degree of protection IPX4
    - Specific energy consumption class: A (with manual control or centralized environment); A + (with local environment        control)
    - Reference flow 71 l / s
    - Thermal efficiency of heat recovery 86%
    - Sound power level: 52 dB (A)
    - Operating ambient temperature: 0 to 40 ° C
    - Dimensions LxHxP: 778x799x549 mm
    - Air intakes: De 148 (155) mm
    - Weight 34.5 kg

Technical specification
  • Unique ref.recupera_med_A_300
  • Product familyVMC
  • Product groupRecupera MED
  • TypeObject (single object)
  • Date of publishing2018-01-31
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code23 34 00
  • CSI MasterFormat 2014 TitleHVAC Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit