Publish your products
Topway Compact Flowmeters
Emmeti SPA

Topway Compact Flowmeters

The Topway bar manifold, with its multitude of components and accessories, is the perfect solution to current system engineering needs. It offers flexible solutions for various system configurations. This manifold makes it possible to set the temperature in any room through the installation of electro-thermal actuators so as to automatically control each circuit using a thermostat. Special attention has been given to speed and ease of installation. All of the parts combine easily with one another. Adjustment and control can be performed with precision using flow rate measurement devices that are already built into the manifold. The performance features of the product, along with its high level of quality, ensured by the materials used and the demanding production controls, make it reliable and functional over time, reducing maintenance and allowing substantial energy savings. Topway distribution manifolds are tested 100% prior to packaging.
Specification
  • Kit distribution manifold nickel-plated with, 24x19 and 3/4" Eurocone takeoffs (flow and return).

    The Topway manifold are supplied together with:
    - Built - in flow meter (0 ÷4 l/min)
    - Manual adjustment valves set up to take thermo-electric heads
    - Nr.2 water drain valve 1/2" with plug
    - Nr.2 support for installation on metal box or wall

    Technical data:
    - Maximum temperature with flow meters: 90°C
    - Maximum pressure with flow meters: 6 bar
    - Head thread: G 1”
    - Outlets thread: M 24 x 19 and 3/4" Eurocone
    - Takeoffs: 50 mm

    All Topway manifold distribution headers and accessories are nickel plated / brass. Seals in EPDM
    Brass header retrieved through a bar drawing process TN UNI EN 12168 CW614N.
    Available sizes: 2÷12 way

Technical specification
  • Unique ref.Topway_compact_manifold_flowmeter
  • Product familyManifold
  • Product groupTopway
  • TypeShowcase (model)
  • Date of publishing2018-07-01
  • Edition number3
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationDistribution Flow Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeSs_55_70
  • Uniclass 2015 DescriptionWater distribution and supply systems
  • OmniClass Number23-39 21 13 21
  • OmniClass TitleManifolds
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit