Publish your products
Plenum in galvanised sheet metal 200 x 100, 1 x DN 75 side coupling, for combinations with linear grille or perforated grille
Emmeti SPA

Plenum in galvanised sheet metal 200 x 100, 1 x DN 75 side coupling, for combinations with linear grille or perforated grille

Rectangular plenum, inlet or extraction, in galvanized steel sheet, painted white. Provided for combination of linear grille or perforated panel. Rectangular grid measuring 200 x 100 with 1 side connection DN 75
Technical specification
  • Unique ref.vmc_plenum_07815800
  • Product familyVMC
  • Product groupPlenum & Terminals
  • TypeObject (single object)
  • Date of publishing2018-01-19
  • Edition number1
  • Height (mm)100
  • Width (mm)200
  • Depth (mm)162.2
Related
  • Material mainSheet metal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • UNSPSC nameAir circulation and parts and accessories
  • UNSPSC code401016
  • Uniclass 2015 CodeSs_65
  • Uniclass 2015 DescriptionVentilation and air conditioning systems
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit