Publish your products
Plenum in galvanised sheet metal 300 x 100 mm, 2 x DN 75 rear coupling, for combinations with linear grille or perforated grille
Emmeti SPA

Plenum in galvanised sheet metal 300 x 100 mm, 2 x DN 75 rear coupling, for combinations with linear grille or perforated grille

Rectangular plenum for inlet or extraction , in galvanized steel sheet, painted white. Provided for combination of linear grille or perforated panel. Rectangular grid measuring 300 x 100 mm with 2 rear coupling DN 75.
Technical specification
  • Unique ref.vmc_plenum_07815830
  • Product familyVMC
  • Product groupPlenum & Terminals
  • TypeObject (single object)
  • Date of publishing2018-01-19
  • Edition number1
  • Height (mm)100
  • Width (mm)300
  • Depth (mm)162.2
Related
  • Material mainSheet metal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • UNSPSC nameAir circulation and parts and accessories
  • UNSPSC code401016
  • Uniclass 2015 CodeSs_65
  • Uniclass 2015 DescriptionVentilation and air conditioning systems
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit