Publish your products
20H System - Below-Grade Wall Expansion Joint
EMSEAL
Archived

20H System - Below-Grade Wall Expansion Joint

The 20H System is a tried and true preformed expanding foam sealant produced by impregnating permanently elastic, high density, open-cell polyurethane foam with an acrylic polymermodified, water-based asphalt emulsion. It is primarily used in below-grade applications. The architectural and engineering community has benefited from 20H System’s performance for over 30 years.

Note: The 20H System has been replaced for deck joint applications by the DSM System and in below-grade applications by BG System and DSM-DS. 20H System still exists in legacy specifications and for installations in below-grade, positive-side wall joints.

Features

  • Warranted for watertightness
  • Primary seal for exterior vertical below-grade walls in installation from positive side
  • Non-invasive anchoring
  • Conforms to gap irregularities
  • Size switching accommodates joint gap variations
  • Thermally insulating

Uses

  • Concrete foundations
  • Retaining walls
  • Below-grade expansion gaps

Sizes

Nominal Sizes: 1/2″ (12mm) to 4″ (100mm)

Movement

Up to 50% Total (+25% and -25% of nominal supplied size.)

Color

Black


Technical specification
  • Unique ref.20h
  • Product familyWatertight Expansion Joints
  • Product groupWatertight Expansion Joints Horizontal Wall
  • TypeObject (single object)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainFirm Foam
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction