Publish your products
COLORSEAL-ON-A-REEL -  Pre-coated, pre-compressed, primary seal for rapid installation into small vertical and horizontal joints
EMSEAL

COLORSEAL-ON-A-REEL - Pre-coated, pre-compressed, primary seal for rapid installation into small vertical and horizontal joints

A building joint sealant, Colorseal-On-A-Reel (COR) is a cost-effective version of EMSEAL’s industry-standard Seismic Colorseal precompressed primary seal shipped on a reel for rapid installation into small joints. It ensures watertightness in vertical or horizontal structural and abutment joints in virtually any substrate. Reel-packaging, in contrast to ‘stick’ packaging:  reduces waste, lowers production costs, makes handling easier, and installation rapid. Colorseal-On-A-Reel is a tensionless solution to small joint sealing and is half the price of similarly sized ‘stick’ Colorseal. Its installed-cost makes COR a cost-effective alternate to ‘caulk and backer rod’. And COR not only seals out water, it seals out air, heat, cold, and sound as well.

Colorseal-On-A-Reel replaces traditional liquid sealant and backer rod in the typical “caulk and backer rod” configuration that relies for performance on the difficult-to-achieve ‘hour-glass’ shape. In doing so, COR eliminates the primary reason for sealant joint failure – tension – at the bondline and within the cured liquid sealant. COR installs rapidly and eliminates many of the myriad steps required to achieve a neat, functioning joint seal using liquid sealant and backer rod.  No grinding, priming, backer rod insertion, masking, mixing, or tooling.

Features
• Tensionless, pre-cured primary seal
• Colored silicone or Paintable STPE coating options
• Cost effective
• Shipped on 10-foot reels
• Smooth convex surface
• Rapid installation–new or retrofit
• No priming, masking, mixing, tooling or backer rod placing
• Watertight
• Airtight
• Insulates
• Sound attenuating
• ABAA Compliant
• Resists hurricane force wind & water
• Aesthetically and practically versatile
• Easily handles changes in plane and direction
• Conforms to substrate irregularities
• Easily handles curved joints

Uses
Alternative to caulk and backer rod in smaller control joints and building component joints in:
• Tilt-up walls
• Precast concrete
• CMU
• Curtainwall
• Masonry
• Metal Panel
• Natural Stone
• Window perimeters
• Shelf angles
• Sidewalks
• Driveways
• Residential garage to driveway thresholds
• Pool copings, etc.

Sizes
• Nominal Sizes: 1/2″, 3/4″, 1″, 1 1/4″ (12, 20, 25, 30 mm)
• Depth of Seal: 1 3/4″ (45mm)
• Quantity Per Reel: 10 – LF

Movement
Total 80% (+30% and -50%) of nominal supplied size.

Color
A wide range of standard colored silicones are available.  Now also available in a paintable STPE sealant coating in a single neutral “limestone” color ideal for accepting latex and acrylic paints and coatings.

Note: in applications where joint movement occurs, unless paint or coating is flexible and can move with the COR, the paint may crack. All instructions of the coating manufacturer in regards to substrate preparation to achieve adhesion acceptable to the user must be followed).

Technical specification
  • Unique ref.cor
  • Product familyWatertight Expansion Joints
  • Product groupVertical Wall
  • TypeObject (single object)
  • Date of publishing2021-06-18
  • Edition number1
Related
  • Material mainSealant
  • Material secondaryFirm Foam
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationWall
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States