A pick resistant fire rated expansion joint and joint sealant, SecuritySeal SSF3 is watertight, has built-in 3-hour fire resistance, and high-movement for horizontal-plane locations requiring a hardened tamper-resistant surface. Floors such as those found in prisons, detention centers, medical and psychiatric hospitals, school facilities and day-care centers are some of the many venues where SecuritySeal SSF is the perfect choice.
SecuritySeal SSF3 features dual-sided, pick resistant, hardened flexible polyurethane sealing surfaces adhered to a fire-retardant impregnated foam backing. Both sides of the expansion joint are waterproof and fire-rated.
SecuritySeal SSF3 is a 3-hour UL-certified fire barrier and preformed alternate to fire caulk and fire stop materials. (For 2-hour fire rating see SecuritySeal SSF2)
SecuritySeal SSF3 eliminates the need for fire blankets, mineral wools, liquid sealants, or other fire stopping materials. It can be used alone or under any other expansion joint cover, plate or filler where depth of substrate allows.
Installed entirely from the deck surface, SecuritySeal SSF3 vastly simplifies installation, project sequencing and coordination of trades by eliminating the need for access staging or obstruction by installation and presence of under-slab mechanical systems.
Non-invasive anchoring vastly simplifies installation and project sequencing. SecuritySeal SSF3 fire rated floor expansion joint is tested and certified by Underwriters Laboratories (UL), to the rigors of UL 2079 for deck and floor expansion joints.
Features
• Pick Resistant
• Tamper Resistant
• Watertight
• ADA Compliant
• Airtight
• Insulates
• Non-invasive anchoring
• Sound attenuating STC 62; OITC 52
• Resists hurricane force wind & water
• Low-Tension silicone and foam hybrid sealant
• Rapid installation–new or retrofit
• Aesthetically and practically versatile
• Easily handles changes in plane and direction
• One product, One Install Does It All–fire-rated, watertight, airtight, 100% movement, quiet, non-invasive anchoring, UL 2079 Certified
Uses
• Fire-Rated Concrete Floors
• Deck-to-Deck
• Deck-To-Wall
• Prisons
• Hospitals
• Detention Centers
• Stair/Elevator Tower Perimeters
• Psychiatric Facilities
• Schools
• Anywhere vandalism is a concern
Sizes
1/2″ to 4″ (12 – 100mm)
Note: Sizes under 1 1/2″ (40mm) are manufactured with a single bellows. Larger sizes incorporate multiple bellows. (Above 4″ (100mm), see SJS-FR or contact EMSEAL)
Depth of Seal for all sizes: 4″ (100mm)
Movement
Up to 50% Total (+25% and -25% of nominal supplied size)
Color
Standard colors are Tru-White and Limestone.
Region availability
North America |
---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |