Publish your products
EMSHIELD SecuritySeal SSW2 - fire-rated, watertight, pick-resistant, primary seal for retrofit and new installation, designed to resist vandalism in Interior and Exterior Wall Expansion Joints
EMSEAL

EMSHIELD SecuritySeal SSW2 - fire-rated, watertight, pick-resistant, primary seal for retrofit and new installation, designed to resist vandalism in Interior and Exterior Wall Expansion Joints

A pick resistant fire rated expansion joint and joint sealant, SecuritySeal SSW2 is watertight, has built-in 2-hour fire resistance, and high-movement for vertical-plane locations requiring a hardened tamper-resistant surface. Walls such as those found in prisons, detention centers, medical and psychiatric hospitals, school facilities and day-care centers are some of the many venues where SecuritySeal SSW2 is the perfect choice.

SecuritySeal SSW2 features dual-sided, pick resistant, hardened flexible polyurethane sealing surfaces adhered to a fire-retardant impregnated foam backing. Both sides of the expansion joint are waterproof and fire-rated.

SecuritySeal SSW2 is a 2-hour UL-certified fire barrier and preformed alternate to fire caulk and fire stop materials.

SecuritySeal SSW2 eliminates the need for fire blankets, mineral wools, liquid sealants, or other fire stop materials. It can be used alone or behind any other expansion joint cover, plate or filler where depth of substrate allows.

Installed entirely from the surface of the joint, SecuritySeal SSW2 vastly simplifies installation, project sequencing and coordination of trades by eliminating the need for access staging or obstruction by installation and presence of under-slab mechanical systems.

Non-invasive anchoring vastly simplifies installation and project sequencing. SecuritySeal SSW2 pick resistant fire rated wall expansion joint is tested and certified by Underwriters Laboratories (UL), to the rigors of UL 2079 for wall and head-of-wall expansion joints.

Features
• Pick Resistant
• Tamper Resistant
• Watertight
• Airtight
• Insulates
• Non-invasive anchoring
• Sound attenuating STC 62; OITC 52
• Resists hurricane force wind & water
• Low-Tension silicone and foam hybrid sealant
• Rapid installation–new or retrofit
• Aesthetically and practically versatile
• Easily handles changes in plane and direction
• One product, One Install Does It All–fire-rated, watertight, airtight, 100% movement, quiet, non-invasive anchoring, UL 2079 Certified

Uses
• Prisons, hospitals, detention centers, Psychiatric facilities,
• Schools, daycare centers, etc.
• Anywhere vandalism is a primary concern
• UL 2079 For Concrete, Masonry and Gypsum Walls
• Can be used alone or behind any joint covers
• Interior walls
• Exterior walls
• Suitable to all building types
• Stadiums and arenas
• Hospitals
• Military facilities
• Schools, colleges, and universities
• Airports
• Manufacturing, etc.

Sizes
1/2″ to 6″ (12 – 150mm)
Note: Sizes under 1 1/2″ (40mm) are manufactured with a single bellows. Larger sizes incorporate multiple bellows.

Product Depth for all sizes is 4-inches (100mm)

Movement
Total 100% (+50% and -50%) of nominal supplied size.

Color
Tru-White, Limestone

Technical specification
  • Unique ref.ssw2
  • Product familyFire Resistant Joint Sealants
  • Product groupEMSHIELD
  • TypeObject (single object)
  • Date of publishing2021-08-20
  • Edition number1
Related
  • Material mainSealant
  • Material secondaryFirm Foam
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationWall
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States