Publish your products
EMSHIELD WFR CE
EMSEAL

EMSHIELD WFR CE

An EN-1366-4 tested, fire-rated movement joint, Emshield WFR CE is a silicone-faced movement joint for European and other markets requiring CE marking. Tested by CSTB France and certified by European Technical Assessment (ETA), Emshield WFR CE provides up to 4-hours of fire resistance, and is a water, air, and smoke seal with 100% movement capability. Other features include thermal insulation and UV stability. In contrast to fire barrier blankets Emshield WFR CE can be installed entirely from the front of the wall, and performs without the need for invasive metal anchors or complex field fabricated assemblies. Emshield WFR CE provides a cost effective, long-term watertight seal.

Emshield WFR CE combines a factory-applied, low modulus silicone with an open cell polyurethane foam infused with a water-based, fire-retardant, acrylic dispersion. The traffic-grade silicone facing is factory adhered to the infused foam on two sides at a width greater than the maximum anticipated joint extension, and is then cured. When compressed, the silicone facing forms a bellows profile capable of accommodating +/-50% (total 100%) movement from the product’s nominal size. The bellows fold, and unfold during movement virtually free of tensile stresses.

Emshield WFR CE is supplied precompressed to slightly less than its nominal size for ease of installation. To install sticks, clean the substrate faces, apply supplied epoxy adhesive to the substrates. After removing packing materials insert the Emshield WFR CE into the joint. After the Emshield WFR CE has expanded to fill the joint space and is adhered to the substrates, a field-applied silicone corner bead ensures a watertight seal at the substrate interface.

Features

Watertight – Emshield WFR CE is manufactured with tensionless silicone bellows, which when installed with an optional silicone bead on the weather face, maintains a watertight seal in accordance with NF 12154 testing.

Fire Resistance – The fire-retardant-impregnated foam, when properly installed, ensures a 1, 2, 3 or 4-hour fire protection in accordance with EN 1366-4 testing.

Sound Attenuation – Emshield WFR CE minimizes sound transfer which often occurs at the expansion gap.

The Rs.w (C ; Ctr) : is greater than or equal to 54 (-1 ; -3) in accordance with NF EN 10140-2 (2013) and NF EN 12999-1 (2014)

Non-Invasive Anchoring – There are no hard metal-to-substrate connections with Emshield WFR CE. The system is fastened to the joint faces by means of the 1) backpressure of the foam, 2) the epoxy adhesive, and 3) the injected sealant bands at the joint face.

Uses

Emshield WFR CE is designed to be used in movement joints in exterior and interior walls where a combination of watertightness, fire-rating, sound attenuation, and thermal-efficiency are required.

Sizes

For joints from 12mm (1/2-inch) up to 100mm (4-inch)

Movement

+50% and -50% (total 100%) of nominal material size joint movement in accordance with ASTM E1399, UL 2079 and EN 1366-4.

Color

The silicone faces of Emshield WFR CE can be manufactured in a variety of different colors to blend with their adjacent surfaces. They are available in a complete line of Dow 790, Pecora 890 and Dow 748 industry standard colors.

Technical specification
  • Unique ref.WFR-CE
  • Product familyFire Resistant Joint Sealants
  • Product groupEMSHIELD
  • TypeObject (single object)
  • Date of publishing2020-10-05
  • Edition number1
Related
  • Material mainSealant
  • Material secondaryFirm Foam
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationWall
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States