Publish your products
S Roller blind Cassette E46 Chain operation
erfal

S Roller blind Cassette E46 Chain operation

Erfal roller blinds in the three sizes S - M - XL are the ideal and individual solution for your project. Whether window bar installation (S-cassette roller blinds), mullion-and-transom façade (M roller blinds) or large-scale shading (XL roller blinds), you can equip the roller blinds with more than 240 fabrics. Choose different fixations like Basis brackets, mounting profile or cassette variants. Optionally, the roller blinds can be manufactured with side guidance or profile guidance (for better fabric guidance and darkening), as well as with manual (chain or crank) or motorized operation. In addition to the standard colors, all aluminum parts can also be coated in RAL Classic colors. Whether you are planning new offices or a health care, hotel, school, and administrative facility, erfal roller blinds are a classic visual and sunscreen product.
Specification
  • S - Cassette roller blind 44 x 46 mm with easy-to-fit two-part cassette profile Aluminium Shaft 20mm Cover caps and end caps in white, grey or black Operating side right or left Powder-coated aluminium cassette an end profile (white RAL 9016, grey RAL 9006 or black RAL 9005) Srew mounting (optionally with acrylate adhesive tape) Side Guiding or Profile Guiding 30 x 19 mm and closing profile 18 x 18 mm available Size range: width 40-150 cm height 35-200 cm
Technical specification
  • Unique ref.S_Cassette_E46
  • Product familyroller blinds
  • Product groupinternal sun shading systems
  • TypeObject (single object)
  • Date of publishing2019-07-05
  • Edition number1
  • Height (mm)2000
  • Width (mm)1500
Related
  • Material mainFabric
  • Material secondaryAluminum
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWindows - Shades
  • IFC classificationBuilding Element
  • Uniclass 2015 CodePr_30_59_07_72
  • Uniclass 2015 DescriptionRoller blinds
  • CSI MasterFormat 2014 Code12 24 13
  • CSI MasterFormat 2014 TitleRoller Window Shades
  • OmniClass Number23-17 21 13 11
  • OmniClass TitleWindow Blinds
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
Austria
Belgium
Czech Republic
Germany
Italy
Luxembourg
Netherlands
Switzerland