Publish your products
Vertical blind Monomatic/Decomatic
Vertical blind Monomatic/Decomatic
Vertical blind Monomatic/Decomatic
Vertical blind Monomatic/Decomatic
    erfal

    Vertical blind Monomatic/Decomatic

    4.4 out of 5 stars4.4(5 reviews)
    Best privacy and glare protection for individual light regulation with vertical blinds. Erfal offers custom-made running rails for your object, as well as curved and slope systems for mounting on the ceiling, wall or in the niche. The operating types are Monomatic for turning and moving the vertical blinds by chain, as well as pull cord / turning chain for separate operation. Choose the two slat widths 89mm and 127mm from more than 160 object fabrics. 4 colors are available as standard colors of the aluminum top rail, all profiles can also be coated according to the RAL Classic colors. Depending on the type of operation, widths up to 600cm are possible.
    Specification
    • Vertical blind Monomatic Endless chain operation or Pull chord/Turning chain operation Powder-coated aluminium rail profile (white RAL 9016, black RAL 9005 dark brown RAL 8077 or silver anodised) 40 x 25 mm Operation elements in tranpsparent, white, grey or black Clip fixation (Ceiling) or bracket fixation (Wall), opt. installation profile Slats 127 mm or 89 mm with Size range: width 600 cm (700 cm Pull chord/Turning chain) height 440 cm
    Technical specification
    • Unique ref.Vertical_blind
    • Product familyvertical blinds
    • Product groupinternal sun shading systems
    • TypeObject (single object)
    • Date of publishing2019-05-17
    • Edition number1
    • Height (mm)4400
    • Width (mm)6000
    Related
    • Material mainFabric
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationBuilding Element
    • Uniclass 2015 CodePr_30_59_07_95
    • Uniclass 2015 DescriptionVertical blinds
    • CSI MasterFormat 2014 Code12 24 00
    • CSI MasterFormat 2014 TitleWindow Shades
    • OmniClass Number23-17 21 13 11 13
    • OmniClass TitleVertical Window Blinds
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Germany
    Italy
    Luxembourg
    Netherlands
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit