Publish your products
XL Roller blind Basic Bracket Chain operation/Motor operation
XL Roller blind Basic Bracket Chain operation/Motor operation
XL Roller blind Basic Bracket Chain operation/Motor operation
    erfal

    XL Roller blind Basic Bracket Chain operation/Motor operation

    4.0 out of 5 stars4.0(8 reviews)
    Erfal roller blinds in the three sizes S - M - XL are the ideal and individual solution for your project. Whether window bar installation (S-cassette roller blinds), mullion-and-transom façade (M roller blinds) or large-scale shading (XL roller blinds), you can equip the roller blinds with more than 240 fabrics. Choose different fixations like Basis brackets, mounting profile or cassette variants. Optionally, the roller blinds can be manufactured with side guidance or profile guidance (for better fabric guidance and darkening), as well as with manual (chain or crank) or motorized operation. In addition to the standard colors, all aluminum parts can also be coated in RAL Classic colors. Whether you are planning new offices or a health care, hotel, school, and administrative facility, erfal roller blinds are a classic visual and sunscreen product.
    Specification
    • XL - roller blind Basic bracket Aluminium Shaft 52 or 65 mm with piping groove Chain operating elements in transparent, grey or nickel alt. Motor operation 230V (EOM) Operating side right or left Cover caps and end caps in white or grey Powder-coated aluminium bracket profile and end profile (white RAL 9016 or grey RAL 9006) Bracket fixation (ceiling or wall) Side guidance available Size range: width 40-440 cm height 35-400 cm ca. 16 m²
    Technical specification
    • Unique ref.XL_Basic_Brackets
    • Product familyroller blinds
    • Product groupinternal sun shading systems
    • TypeObject (single object)
    • Date of publishing2019-06-07
    • Edition number1
    • Height (mm)4000
    • Width (mm)4400
    Related
    • Material mainFabric
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationBuilding Element
    • Uniclass 2015 CodePr_30_59_07_72
    • Uniclass 2015 DescriptionRoller blinds
    • CSI MasterFormat 2014 Code12 24 13
    • CSI MasterFormat 2014 TitleRoller Window Shades
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Germany
    Italy
    Luxembourg
    Netherlands
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit