Erfal roller blinds in the three sizes S - M - XL are the ideal and individual solution for your project. Whether window bar installation (S-cassette roller blinds), mullion-and-transom façade (M roller blinds) or large-scale shading (XL roller blinds), you can equip the roller blinds with more than 240 fabrics. Choose different fixations like Basis brackets, mounting profile or cassette variants. Optionally, the roller blinds can be manufactured with side guidance or profile guidance (for better fabric guidance and darkening), as well as with manual (chain or crank) or motorized operation. In addition to the standard colors, all aluminum parts can also be coated in RAL Classic colors. Whether you are planning new offices or a health care, hotel, school, and administrative facility, erfal roller blinds are a classic visual and sunscreen product.
Specification
XL - Mounting profile roller blind
Aluminium Shaft 52 or 65 mm with piping groove
Chain operating elements in transparent, grey or nickel
alt. Motor operation 230V (EOM)
Operating side right or left
Cover caps and end caps in white or grey
Powder-coated aluminium bracket profile and end profile (white RAL 9016 or grey RAL 9006)
Bracket fixation (ceiling or wall)
Side guidance available
Size range: width 40-440 cm height 35-400 cm ca. 16 m²