Publish your products
Coat Hook
Coat Hook

    Coat Hook

    A modern design with smooth surfaces and clean lines that fits seamlessly in your washroom. Create a great impression that boosts the high-quality image of your facility. Stylish stainless steel with anti finger print coating looks great and stays clean. • A coat hook offers extra convenience with style • Matches the Image Design look to blend in seamlessly • Easy to mount no visible screws
    Technical specification
    • Unique ref.460014
    • Product familyImage Design
    • Product groupHook
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)55
    • Width (mm)30
    • Depth (mm)35
    Related
    • Material mainStainless steel
    • Material secondaryABS
    • Weight Net (Kg)23
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_30_78_16
    • Uniclass 2015 DescriptionCoat hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitleHooks
    • OmniClass Number23-21 15 19 13
    • OmniClass TitleCoat Hooks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit