Publish your products
Tork Matic® Hand Towel Roll Dispenser
Tork Matic® Hand Towel Roll Dispenser
Tork Matic® Hand Towel Roll Dispenser

    Tork Matic® Hand Towel Roll Dispenser

    The Tork Matic no-touch manual roll towel dispenser has a high capacity that is ideal for busy washrooms found in places like schools and airports. Tork Elevation Touch-free, only touch the paper you use: Secures good hygiene. One towel at the time: Reduces consumption. Visual Refill Indicator: Shows green when full, red when dispenser needs servicing. Easy to load: For rapid refilling. Hygienic push lever: Quick refill loading, or use if paper tail is lost.
    Technical specification
    • Unique ref.551008
    • Product familyElevation
    • Product groupHand Towel
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)372
    • Width (mm)337
    • Depth (mm)203
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inHungary
    • Weight Net (Kg)3.143
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • OmniClass Number23-21 43 15 13
    • OmniClass TitleBathroom Tissue Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit