Publish your products
Tork Bin

Tork Bin

4.0 out of 5 stars4.0(5 reviews)
The Tork waste bin can stand freely or be wall monted, has an optional lid and ensures a neat and clean appearance.
Technical specification
  • Unique ref.563000
  • Product familyElevation
  • Product groupBin
  • TypeObject (single object)
  • Date of publishing2020-04-15
  • Edition number1
  • Height (mm)629
  • Width (mm)389
  • Depth (mm)289
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inGermany
  • Weight Net (Kg)3.895
Classification
  • BIMobject CategorySanitary - Trash Cans
  • IFC classificationObject
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins
  • CSI MasterFormat 2014 Code12 46 33
  • CSI MasterFormat 2014 TitleWaste Receptacles
  • OmniClass Number23-21 17 11
  • OmniClass TitleInterior Waste Bins
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit