Publish your products
Tork Xpressnap® Classic Café® Tabletop Napkin Dispenser, Green

Tork Xpressnap® Classic Café® Tabletop Napkin Dispenser, Green

Since 2003 Tork® Xpressnap® has served up built-in value from foodservice counters across the country. Xpressnap Classic Café® Tabletop dispensers increase hygiene and cut waste by delivering one napkin at a time, every time. Customers touch only the napkins they take and take only what they use. Now available in black, granite, red and green. Xpressnap Tabletop dispensers also feature the AD-a-Glance message panels that can be used for in-store promotions or to generate ad revenue. The dispensers have a generous capacity of 200 napkins. Also available in 31XRT Granite, 32XRT Black, 41XRT Red.
Technical specification
  • Unique ref.45XRT
  • Product familyXpressnap
  • Product groupTabletop
  • TypeObject (single object)
  • Date of publishing2020-04-15
  • Edition number1
  • Height (inches)6.2
  • Width (inches)5.9
  • Depth (inches)5.9
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)5.22
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_50_81_56
  • Uniclass 2015 DescriptionNapkins

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit