Publish your products
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5

    Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5

    The Tork Xpressnap® Tabletop Dispenser, ideal for limited-service restaurants with high traffic that offer napkins at the table. Top rated tabletop system for improving efficiency and speed that delivers napkins one-at-a-time, improving hygiene and reducing napkin usage by at least 25% compared to traditional napkin dispensers. Available in a wide range of contemporary colors so matching your décor is easy.
    Technical specification
    • Unique ref.552548
    • Product familyElevation
    • Product groupContinuous Hand Towels
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (inches)25.15
    • Width (inches)14.47
    • Depth (inches)4.04
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Lbs)9.14
    Classification
    • BIMobject CategorySanitary - Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States