Publish your products
Tork Twin Mini Jumbo Toilet Paper Roll Dispenser Black T2
Tork Twin Mini Jumbo Toilet Paper Roll Dispenser Black T2
Tork Twin Mini Jumbo Toilet Paper Roll Dispenser Black T2

    Tork Twin Mini Jumbo Toilet Paper Roll Dispenser Black T2

    The Tork Twin Mini bath tissue Dispenser in Elevation Design is ideal for high-traffic washrooms where the guest experience is as important as high efficiency and low running cost. It ensures that tissue is always available by holding two full high-capacity rolls. Tork Elevation dispensers have a functional, modern design, that makes a lasting impression on your guests.
    Technical specification
    • Unique ref.5555290
    • Product familyElevation
    • Product groupJumbo roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)10.13
    • Width (inches)17
    • Depth (inches)5.69
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)3.28
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States