Publish your products
Tork Wall Mounted Giant Roll Wiper Dispenser Red W1

Tork Wall Mounted Giant Roll Wiper Dispenser Red W1

The Tork Twin Mini bath tissue Dispenser in Elevation Design is ideal for high-traffic washrooms where the guest experience is as important as high efficiency and low running cost. It ensures that tissue is always available by holding two full high-capacity rolls. Tork Elevation dispensers have a functional, modern design, that makes a lasting impression on your guests.
Technical specification
  • Unique ref.6521281
  • Product familyPerformance
  • Product groupCloth \ Wiper Roll
  • TypeObject (single object)
  • Date of publishing2020-04-15
  • Edition number1
  • Height (inches)18.23
  • Width (inches)25.43
  • Depth (inches)10.79
Related
  • Material mainMetal
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Lbs)6.15
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_22_85
  • Uniclass 2015 DescriptionSurface wipes dispensers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit