SE1 - from 37,5 - to 50 mm

SE1 - from 37,5 - to 50 mm

Adjustable Self-Leveling Floor Support Eterno SE. The Adjustable Self-Leveling Floor Support Eterno SE1 has an adjustable height that goes from 37,5 mm to 50 mm. Self-leveling Head in bi-material: Polypropylene (PP) and rubber. Features: - Self-levelling head that automatically justifies slopes to 5% - Adjustable height from 37,5 to 50 mm once pavement is finished thanks to exclusive regulation key - 320 cm2 smooth base support - Entirely recyclable - Resistant to temperatures between -40° to 120°C - Resistant to acids and ultraviolet deterioration - Suitable to any self-supporting outdoor paving system - Protected by international patent - Head with upper part of soft non-slip and anti-noise rubber - Tabs easy to remove
Specification
  • "Eterno" type SE1 pedestal for raised floors with adjustable height from 37,5 mm to 50 mm, provided of bi-component self levelling head with anti noise and anti slip rubber on top. Pedestals are composed by a cylindrical base element of 205 mm diameter for resting on the laying surface, an intermediate screw with a locking security system, and a top head element with 4 easy removable tabs of h.12 mm in 2, 3 or 4 mm thickness. Base is provided of holes for water drainage and of 4 precut lines to facilitate any cutting of the base in case of need. Adjustment in highness is made with the exclusive regulation key that connects with the screw, as it is independent from both base and head.
Technical specification
  • Unique ref.SE1
  • Collection setPedestal
  • CollectionAdjustable Self-Leveling
  • TypeObject (single object)
  • Date of publishing2016-02-04
  • Edition number1
Related
  • Material mainPolypropylene
  • Material secondaryRubber
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.32
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • Uniclass 2015 CodeSs_30_42_32_30
  • Uniclass 2015 DescriptionExternal floor tiling systems
  • OmniClass Number23-15 17 11
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe North America South America Africa Asia Oceania
Albania
Anguilla
Argentina
Algeria
Armenia
American Samoa
Andorra
Antigua and Barbuda
Bolivia
Angola
Azerbaijan
Australia
Austria
Aruba
Brazil
Benin
Bangladesh
Cook Islands
Belarus
Barbados
Chile
Botswana
Bhutan
Federated States of Micronesia
Belgium
Belize
Colombia
Burkina Faso
British Indian Ocean Territory
Fiji
Bosnia and Herzegovina
Bermuda
Ecuador
Burundi
Brunei
French Polynesia
Bulgaria
British Virgin Islands
Falkland Islands (Islas Malvinas)
Cameroon
Cambodia
Guam
Croatia
Canada
French Guiana
Cape Verde
China
Kiribati
Cyprus
Caribbean Netherlands
Guyana
Central African Republic
Christmas Island
Marshall Islands
Czech Republic
Cayman Islands
Paraguay
Chad
Cocos (Keeling) Islands
Nauru
Denmark
Collectivity of Saint Martin
Peru
Comoros
Georgia
New Caledonia
Estonia
Costa Rica
Suriname
Côte d'Ivoire
Hong Kong
New Zealand
Faroe Islands
Cuba
Uruguay
Democratic Republic of the Congo
India
Niue
Finland
Curaçao
Venezuela
Djibouti
Indonesia
Norfolk Island
France
Dominica
Equatorial Guinea
Japan
Northern Mariana Islands
Germany
Dominican Republic
Eritrea
Kazakhstan
Palau
Gibraltar
El Salvador
Ethiopia
Kyrgyzstan
Papua New Guinea
Greece
Greenland
Gabon
Laos
Pitcairn Islands
Guernsey
Grenada
Ghana
Macau
Samoa
Hungary
Guadeloupe
Guinea
Malaysia
Solomon Islands
Iceland
Guatemala
Guinea-Bissau
Maldives
Timor-Leste
Ireland
Haiti
Kenya
Mongolia
Tokelau
Isle of Man
Honduras
Lesotho
Myanmar (Burma)
Tonga
Italy
Jamaica
Liberia
Nepal
Tuvalu
Jersey
Martinique
Libya
North Korea
United States Minor Outlying Islands
Latvia
Mexico
Madagascar
Pakistan
Wallis and Futuna
Liechtenstein
Montserrat
Malawi
Philippines
Vanuatu
Lithuania
Nicaragua
Mali
Singapore
Luxembourg
Panama
Mauritania
South Korea
Macedonia (FYROM)
Puerto Rico
Mauritius
Sri Lanka
Malta
Saint Kitts and Nevis
Mayotte
Taiwan
Moldova
Saint Lucia
Morocco
Tajikistan
Monaco
Saint Pierre and Miquelon
Mozambique
Thailand
Montenegro
Saint Vincent and the Grenadines
Namibia
Turkmenistan
Netherlands
Saint-Barthélemy
Niger
Uzbekistan
Norway
Sint Maarten
Nigeria
Vietnam
Poland
The Bahamas
Republic of the Congo
Afghanistan
Portugal
Trinidad and Tobago
Reunion
Bahrain
Romania
Turks and Caicos Islands
Rwanda
Iran
Russia
U.S. Virgin Islands
Saint Helena
Iraq
San Marino
United States
São Tomé and Príncipe
Israel
Serbia
Senegal
Jordan
Slovakia
Seychelles
Kuwait
Slovenia
Sierra Leone
Lebanon
Spain
Somalia
Oman
Svalbard and Jan Mayen
South Africa
Palestine
Sweden
South Sudan
Qatar
Switzerland
Sudan
Saudi Arabia
Ukraine
Swaziland
Syria
United Kingdom
Tanzania
Turkey
Vatican City
The Gambia
United Arab Emirates
Åland Islands
Togo
Yemen
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Egypt