Publish your products
Oscar sideboard - teak - 2 sliding doors - 3 drawers - 224x40x89 cm
Oscar sideboard - teak - 2 sliding doors - 3 drawers - 224x40x89 cm
Oscar sideboard - teak - 2 sliding doors - 3 drawers - 224x40x89 cm
Oscar sideboard - teak - 2 sliding doors - 3 drawers - 224x40x89 cm
Oscar sideboard - teak - 2 sliding doors - 3 drawers - 224x40x89 cm
Oscar sideboard - teak - 2 sliding doors - 3 drawers - 224x40x89 cm
    Ethnicraft

    Oscar sideboard - teak - 2 sliding doors - 3 drawers - 224x40x89 cm

    4.8 out of 5 stars4.8(6 reviews)
    The Oscar sideboard in solid teak by Alain van Havre is the perfect multi-tasker: its open spaces can be used to exhibit personal objects, whereas the sliding doors offer the option of organizing documents out of sight. Notice the exceptional grooves in the doors: each narrow groove was carefully hand carved, making every Oscar piece unique.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10143-Oscar-sideboard
    • Product familyOscar
    • Product groupSideboards
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)89
    • Width (mm)40
    • Depth (mm)224
    Related
    • Material mainTeak
    • Weight Net (Kg)101.6
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit