Publish your products
Osso counter stool - varnished teak - brown - 57x33x67 cm
Osso counter stool - varnished teak - brown - 57x33x67 cm
Osso counter stool - varnished teak - brown - 57x33x67 cm
    Ethnicraft

    Osso counter stool - varnished teak - brown - 57x33x67 cm

    The beauty of balance and symmetry found in nature has inspired the Osso collection. The Osso counter stool offers a comfortable and sturdy seating option in a kitchen or breakfast nook.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10178-Osso-counter-stool
    • Product familyOsso
    • Product groupCounter stools
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)67
    • Width (mm)33
    • Depth (mm)57
    Related
    • Material mainTeak
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit