Publish your products
Osso counter stool - varnished teak - brown - Black leather - 57x33x69 cm
Osso counter stool - varnished teak - brown - Black leather - 57x33x69 cm
Osso counter stool - varnished teak - brown - Black leather - 57x33x69 cm
    Ethnicraft

    Osso counter stool - varnished teak - brown - Black leather - 57x33x69 cm

    Osso is one of Ethnicraft's most popular designs because of its versatility. The height of this solid teak counter stool adds yet another option to its wide array of possibilities - as an elegant and sturdy kitchen stool for example. This version features a cushion for extra comfort.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10181-Osso-counter-stool
    • Product familyOsso
    • Product groupStools
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)69
    • Width (mm)33
    • Depth (mm)57
    Related
    • Material mainTeak
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit