Publish your products
Jack outdoor side table - varnished teak - black - square - 54x54x38 cm
Jack outdoor side table - varnished teak - black - square - 54x54x38 cm
    Ethnicraft

    Jack outdoor side table - varnished teak - black - square - 54x54x38 cm

    Alluring from every angle, luxuriant shapes and curves form the basis of the Jack collection. Designed to attract attention with clean and classic lines, place the Jack side table as a single item or arranged together in a composition for an inviting outdoor entertaining space.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10244-Jack-outdoor-side-table
    • Product familyJack
    • Product groupSide tables
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)38
    • Width (mm)54
    • Depth (mm)54
    Related
    • Material mainTeak
    • Weight Net (Kg)5.1
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit