Publish your products
Jack outdoor coffee table - teak - rectangular - 150x65x35 cm
Jack outdoor coffee table - teak - rectangular - 150x65x35 cm
    Ethnicraft

    Jack outdoor coffee table - teak - rectangular - 150x65x35 cm

    With the same luxuriant shapes and curves as the wider Jack collection, the Teak Jack coffee table was designed to attract attention as a single item or arranged together in a composition specific to your needs.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10259-Jack-outdoor-coffee-table
    • Product familyJack
    • Product groupCoffee tables
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)35
    • Width (mm)65
    • Depth (mm)150
    Related
    • Material mainTeak
    • Weight Net (Kg)13.5
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit