Publish your products
Bok outdoor chair - teak - Natural fabric - 50x54x76 cm
Bok outdoor chair - teak - Natural fabric - 50x54x76 cm
Bok outdoor chair - teak - Natural fabric - 50x54x76 cm
    Ethnicraft

    Bok outdoor chair - teak - Natural fabric - 50x54x76 cm

    Reminiscent of a goat's curved horns, the Bok collection combines sculptural elegance and contemporary crafting into a graceful and airy form. The Bok dining chair in teak is designed for use in the open air, ideal for elevated outdoor entertaining.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10353-Bok-outdoor-dining-chair-with-cushion
    • Product familyBok
    • Product groupDining chairs
    • TypeObject (single object)
    • Date of publishing2026-02-20
    • Edition number1
    • Height (mm)76
    • Width (mm)54
    • Depth (mm)50
    Related
    • Material mainTeak
    • Weight Net (Kg)6.1
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit