Publish your products
Bok outdoor bench - teak - Natural fabric - 2+ seater - 137x35x49 cm
Bok outdoor bench - teak - Natural fabric - 2+ seater - 137x35x49 cm
    Ethnicraft

    Bok outdoor bench - teak - Natural fabric - 2+ seater - 137x35x49 cm

    Reminiscent of a goat's curved horns, the Bok collection combines sculptural elegance and contemporary crafting into a graceful and airy form. Taking the quality design of the Bok collection outdoors, the Bok outdoor bench pairs perfectly with the Bok dining table, but also as a standalone outdoor seating option.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10383-Bok-outdoor-bench
    • Product familyBok
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)49
    • Width (mm)35
    • Depth (mm)137
    Related
    • Material mainTeak
    • Weight Net (Kg)12.9
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches