Publish your products
Geometric table - varnished teak - brown - round - 150x150x76 cm
Geometric table - varnished teak - brown - round - 150x150x76 cm
Geometric table - varnished teak - brown - round - 150x150x76 cm
Geometric table - varnished teak - brown - round - 150x150x76 cm
    Ethnicraft

    Geometric table - varnished teak - brown - round - 150x150x76 cm

    In the Geometric collection, shapes intersect in unexpected ways, creating playful contrasts with light and shadow at every angle. Inspired by the bestselling side table, the round Geometric dining table makes a practical statement.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10513-Geometric-dining-table
    • Product familyGeometric
    • Product groupDining tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)150
    • Depth (mm)150
    Related
    • Material mainTeak
    • Weight Net (Kg)53
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit