Publish your products
Volita  dining chair - varnished teak - dark brown - brass coloured metal - green velvet - 60 x 55 x 70 cm
Volita  dining chair - varnished teak - dark brown - brass coloured metal - green velvet - 60 x 55 x 70 cm
Volita  dining chair - varnished teak - dark brown - brass coloured metal - green velvet - 60 x 55 x 70 cm
    Ethnicraft

    Volita dining chair - varnished teak - dark brown - brass coloured metal - green velvet - 60 x 55 x 70 cm

    Volita, an ancient word for "flight" and "desire," embodies movement and lightness. Inspired by the gossamer wings of a dragonfly, its delicate metal detailing captures the intricate beauty found in nature’s smallest wonders. Airy yet grounded, the Volita dining chair balances strength with elegance, inviting you to savor its embrace and appreciate the harmony of craftsmanship and nature.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10536-Volita-dining-chair
    • Product familyMorpho by Tomorrowland
    • Product groupDining Chairs
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)70
    • Width (mm)55
    • Depth (mm)60
    Related
    • Material mainTeak
    • Weight Net (Kg)10.8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit