Publish your products
Flow desk - varnished teak - wild brown - 2 drawers - rectangular 140x55x95 cm
Flow desk - varnished teak - wild brown - 2 drawers - rectangular 140x55x95 cm
Flow desk - varnished teak - wild brown - 2 drawers - rectangular 140x55x95 cm
    Ethnicraft

    Flow desk - varnished teak - wild brown - 2 drawers - rectangular 140x55x95 cm

    The Flow collection captures a sense of movement through softened edges and fluid lines. With gently rounded corners and subtle curves throughout, each piece exudes a vintage spirit with a refined, modern attitude, poised to complement evolving spaces and needs. Designed for both focus and flow, the desk’s clean lines and rich finish bring unique warmth to the workspace. Crafted from solid teak with a varnish finish, its tactile work surface and open base create an inviting setting for creative and productive moments.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10729-Flow-desk
    • Product familyFlow
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)55
    • Width (mm)140
    • Depth (mm)95
    Related
    • Material mainTeak
    • Weight Net (Kg)31.2
    Classification
    • BIMobject CategoryFurniture - Office Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit