Publish your products
Flow dining table - varnished teak - wild brown - rectangular - 250 x 113 x 76 cm
Flow dining table - varnished teak - wild brown - rectangular - 250 x 113 x 76 cm
    Ethnicraft

    Flow dining table - varnished teak - wild brown - rectangular - 250 x 113 x 76 cm

    The Flow collection captures a sense of movement through softened edges and fluid lines. With gently rounded corners and subtle curves throughout, each piece exudes a vintage spirit with a refined, modern attitude, poised to complement evolving spaces and needs. The Flow dining table brings together a smooth solid wood finish and refined leg detailing, allowing for comfortable, unobstructed seating all around. Shaped for shared moments.
    Technical specification
    • Unique ref.10734-Flow-dining-table
    • Product familyFlow
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)76
    • Width (mm)250
    • Depth (mm)113
    Related
    • Material mainTeak
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit