Publish your products
Flow coffee table - varnished teak - wild brown - rectangular - 150 x 60 x 35 cm
Flow coffee table - varnished teak - wild brown - rectangular - 150 x 60 x 35 cm
    Ethnicraft

    Flow coffee table - varnished teak - wild brown - rectangular - 150 x 60 x 35 cm

    The Flow collection captures a sense of movement through softened edges and fluid lines. With gently rounded corners and subtle curves throughout, each piece exudes a vintage spirit with a refined, modern attitude, poised to complement evolving spaces and needs. The Flow coffee table brings softened form to the centre of the room, its smooth solid wood surface and distinctive leg detailing creating a grounded yet open presence. A natural focal point for relaxed gatherings.
    Technical specification
    • Unique ref.10737-Flow-coffee-table
    • Product familyFlow
    • Product groupCoffee Tables
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)35
    • Width (mm)150
    • Depth (mm)60
    Related
    • Material mainTeak
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit