Publish your products
Panel lounge chair - varnished teak - dark brown - rattan Roasted - Grey linen - 74x82x72 cm
Panel lounge chair - varnished teak - dark brown - rattan Roasted - Grey linen - 74x82x72 cm
Panel lounge chair - varnished teak - dark brown - rattan Roasted - Grey linen - 74x82x72 cm
Panel lounge chair - varnished teak - dark brown - rattan Roasted - Grey linen - 74x82x72 cm
    Ethnicraft

    Panel lounge chair - varnished teak - dark brown - rattan Roasted - Grey linen - 74x82x72 cm

    Bring effortless comfort and natural elegance into your space with the Panel collection. Designed by Jacques Deneef, this statement range balances generous proportions with refined functionality. A thoughtful mix of materials and striking geometric forms gives the collection a timeless appeal. Whether paired together or standing alone, the Panel lounge chair and side table bring warmth and character to your lounging moments.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10771-Panel-lounge-chair
    • Product familyPanel
    • Product groupLounge Chairs
    • TypeObject (single object)
    • Date of publishing2026-09-03
    • Edition number1
    • Height (mm)72
    • Width (mm)82
    • Depth (mm)74
    Related
    • Material mainTeak
    • Weight Net (Kg)26.15
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit