Publish your products
Roan lounge chair - varnished teak - wild  brown - Ink fabric  60x70x65 cm
Roan lounge chair - varnished teak - wild  brown - Ink fabric  60x70x65 cm
Roan lounge chair - varnished teak - wild  brown - Ink fabric  60x70x65 cm
Roan lounge chair - varnished teak - wild  brown - Ink fabric  60x70x65 cm
    Ethnicraft

    Roan lounge chair - varnished teak - wild brown - Ink fabric 60x70x65 cm

    The Roan lounge chair is based on a 1930s original by Paul Poiret, reinterpreted in a form that feels steady and composed. A solid wooden frame surrounds a generous seat, creating a compact chair with a grounded stance. Defined by clean lines and structured arms, Roan offers comfort without excess. Easy to place and naturally suited to both hospitality and residential spaces, it works beautifully in pairs. A thoughtful re-edition that brings vintage character into the present.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10833-Roan-lounge-chair
    • Product familyRoan
    • Product groupLounge Chairs
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)70
    • Width (mm)60
    • Depth (mm)65
    Related
    • Material mainTeak
    • Weight Net (Kg)25.3
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit