Publish your products
Roller Max outdoor table - varnished concrete top - reclaimed teak base - Light Grey - round - 125x125x76 cm
Roller Max outdoor table - varnished concrete top - reclaimed teak base - Light Grey - round - 125x125x76 cm
    Ethnicraft

    Roller Max outdoor table - varnished concrete top - reclaimed teak base - Light Grey - round - 125x125x76 cm

    The Roller Max collection is remarkable in its design, distinguished with its stacked wood-stick effect. This outdoor dining table melds form with function in a natural and timeless way. Featuring a hand-finished concrete top, paired with a reclaimed solid teak base, a beautiful material mix provides durable practicality to both indoor and outdoor spaces.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.11216-Roller-Max-outdoor-dining-table
    • Product familyRoller Max
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)76
    • Width (mm)125
    • Depth (mm)125
    Related
    • Material mainConcrete
    • Weight Net (Kg)52.6
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit