Publish your products
Pillar sideboard - varnished teak - wild brown - 3 doors - 169x45x70 cm
Pillar sideboard - varnished teak - wild brown - 3 doors - 169x45x70 cm
Pillar sideboard - varnished teak - wild brown - 3 doors - 169x45x70 cm
    Ethnicraft

    Pillar sideboard - varnished teak - wild brown - 3 doors - 169x45x70 cm

    Defined by proportion and detail, the Pillar collection explores an architectural language through simple shapes. Vertical wood panelling introduces rhythm and texture, while the warm tone of the solid wood brings a grounded, uplifting presence. The sideboard’s structured form offers ample storage, adding a composed presence to both residential and professional spaces.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.14322-Pillar-sideboard
    • Product familyPillar
    • Product groupSideboards
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)70
    • Width (mm)45
    • Depth (mm)169
    Related
    • Material mainTeak
    • Weight Net (Kg)75.2
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit