Publish your products
Sono TV cupboard - varnished teak - Light Brown - 2 doors - 1 flip-down door - 1 drawer 160x45x60 cm
Sono TV cupboard - varnished teak - Light Brown - 2 doors - 1 flip-down door - 1 drawer 160x45x60 cm
Sono TV cupboard - varnished teak - Light Brown - 2 doors - 1 flip-down door - 1 drawer 160x45x60 cm
Sono TV cupboard - varnished teak - Light Brown - 2 doors - 1 flip-down door - 1 drawer 160x45x60 cm
    Ethnicraft

    Sono TV cupboard - varnished teak - Light Brown - 2 doors - 1 flip-down door - 1 drawer 160x45x60 cm

    Sono, where antique-inspired craftsmanship meets modern elegance. This refined statement collection features hand-carved panels, offering functional storage behind classic beauty. Delicate casted brass handles elevate its look, making for a stunning addition to a room. It's the perfect blend of style and practicality, providing ample storage while enhancing your décor with its special detailing.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.15350-Sono-TV-cupboard
    • Product familySono
    • Product groupTV Cupboards
    • TypeObject (single object)
    • Date of publishing2026-04-29
    • Edition number1
    • Height (mm)45
    • Width (mm)160
    • Depth (mm)60
    Related
    • Material mainTeak
    • Weight Net (Kg)53
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit